??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1120.500 Thrust Angle
HELP_VARIABLE
Company
Halder
Description
EH 1120, 1121, 1121 - Thrust Angles, left
Bill of material
1120.500 Thrust Angle
BESTNR
Ref. No.
1120.500
B
37 mm
H1
200 mm
H3
69 mm
H4
104 mm
H5
139 mm
H6
174 mm
RIPPE
Position of web
left
G
Weight
1820 g
SYSTEM
System
V70
Embedded user actions